Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

NRND

RF5L15120CB4

120 W 50 V RF power LDMOS transistor from HF to 1.5 GHz

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameLBB

The RF5L15120CB4 is a 120 W LDMOS FET, designed for broadband commercial communications, TV Broadcast, Avionics and industrial applications with frequencies from HF to 1.5 GHz. It can be used in class AB/B and class C for all typical modulation formats.

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Large positive and negative gate/source voltage range
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC
In stock
Quantity $ per unit Savings
1-9$168.940%
10-500$151.1511%
Contact sales
$168.94
$168.94
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameLBB

The RF5L15120CB4 is a 120 W LDMOS FET, designed for broadband commercial communications, TV Broadcast, Avionics and industrial applications with frequencies from HF to 1.5 GHz. It can be used in class AB/B and class C for all typical modulation formats.

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Large positive and negative gate/source voltage range
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC