RHF1401KSO-01V

RHF1401KSO-01V

RHF1401KSO1 Active

Rad-hard 14-bit 20 Msps A/D converter
Supply Voltage Min Volt2.3
Supply Voltage Max Volt2.7
ECCN US3A001A2C
ECCN EU3A001A2C
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameCSO-48
Key Features
  • Qml-V qualified, smd 5962-06260
  • Rad hard: 300 kRad(Si) TID
  • Failure immune (SEFI) and latch-up immune (SEL) up to 120 MeV-cm2/mg at 2.7 V and 125° C
  • Hermetic package
  • Tested at Fs= 20 Msps
  • Low power: 85 mW at 20 Msps
  • Optimized for 2 Vpp differential input
  • High linearity and dynamic performances
  • 2.5 V/3.3 V compatible digital I/O
  • Internal reference voltage with external reference option

The RHF1401 is a 14-bit analog-to-digital converter that uses pure CMOS 0.25 µm technology combining high performance and very low power consumption.


The RHF1401 is based on a pipeline structure and digital error correction to provide excellent static linearity. Specifically designed to optimize power consumption, the device only dissipates 85 mW at 20 Msps, while maintaining a high level of performance. The device also integrates a proprietary track-and-hold structure to ensure a large effective resolution bandwidth.


Voltage references are integrated in the circuit to simplify the design and minimize external components. A tri-state capability is available on the outputs to allow common bus sharing. A data-ready signal, which is raised when the data is valid on the output, can be used for synchronization purposes.


The RHF1401 has an operating temperature range of -55° C to +125° C and is available in a small 48-pin ceramic SO-48 package.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales