RHFAC02K1

RHFAC02K1

RHFAC02K03V

RHFAC02K03V

RHFAC02K01V Active

Rad-Hard Quad 2-Input NOR Gate
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameFlat-14
Key Features
  • RHA QML-V qualified
  • 7 V Absolute maximum ratings
  • 2 V to 6 V operating voltage for CMOS 54ACxxx series
  • 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
  • Hermetic packages
  • Rad-hard 300 krad (Si) TID
  • SEL immune up to 110 MeV.cm²/mg
  • -55 °C to +125 °C temperature range
  • SMD (standard microcircuit drawing) available on DLA website for each part

The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions. Their radiation hardness, immunity from single event latch-up (SEL) and single event upset (SEU), and housing in hermetic packages make them suitable for the most difficult environmental conditions. STMicroelectronics guarantees full compliance of qualified parts with SMD specifications.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales