RHFAC240K01V

RHFAC240K01V

RHFAC240K04V

RHFAC240K04V

RHFAC240D03V Active

Rad-Hard Octal Bus Buffer 3-state Inverter
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDIL-20
Key features
  • RHA QML-V qualified
  • 7 V Absolute maximum ratings
  • 2 V to 6 V operating voltage for CMOS 54ACxxx series
  • 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
  • Hermetic packages
  • Rad-hard 300 krad (Si) TID
  • SEL immune up to 110 MeV.cm²/mg
  • -55 °C to +125 °C temperature range
  • SMD (standard microcircuit drawing) available on DLA website for each part