RH-AHC00K1

RH-AHC00K1

Active

RHFAHC00K01V

Rad-Hard, quad high speed NAND gate

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantNot compliant
GradeIndustrial
Package NameFlat-14

The RHFAHC00 device is a very high-speed pure CMOS quad 2-input NAND gate, designed for radiation hardness and characterized in total ionization dose (TID) and single event effect (SEE).It is available in die-form and in hermetic ceramic Flat 14-lead screened as per MIL-PRF-38535 to comply with the...
Read More

Key features
  • 1.8 V to 3.3 V nominal supply
  • 3.6 V max. operating
  • 4.8 V AMR
  • Very high-speed: propagation delay of 3 ns maximum guaranteed
  • Pure CMOS process
  • CMOS output
  • Ultra-low power
  • 300 krad TID targeted
  • No SEL at 125 MeV.cm2/mg
  • No SEL at 62.5 MeV.cm2/mg
  • SMD : 5962F18202
  • Mass : 0.55 g
Out of Stock
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantNot compliant
GradeIndustrial
Package NameFlat-14

The RHFAHC00 device is a very high-speed pure CMOS quad 2-input NAND gate, designed for radiation hardness and characterized in total ionization dose (TID) and single event effect (SEE).It is available in die-form and in hermetic ceramic Flat 14-lead screened as per MIL-PRF-38535 to comply with the...
Read More

Key features
  • 1.8 V to 3.3 V nominal supply
  • 3.6 V max. operating
  • 4.8 V AMR
  • Very high-speed: propagation delay of 3 ns maximum guaranteed
  • Pure CMOS process
  • CMOS output
  • Ultra-low power
  • 300 krad TID targeted
  • No SEL at 125 MeV.cm2/mg
  • No SEL at 62.5 MeV.cm2/mg
  • SMD : 5962F18202
  • Mass : 0.55 g