RHRXH162373K1

RHRXH162373K1

RHFXH162373K05V

RHFXH162373K05V

RHFXH162373K03V Active

Rad-Hard 16-bit D-Type Latch 3-state
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameFLAT48 FP
Key Features
  • 1.65 to 3.6 V inputs and outputs
  • High speed:
    • tPD= 3.3 ns (Max.) at VCC = 3.0 to 3.6 V
    • tPD= 4.5 ns (Max.) at VCC= 2.3 to 2.7 V
  • Symmetrical impedance outputs:
    • |IOH| = IOL= 12 mA (Min.) at VCC= 3.0 V
    • |IOH| = IOL= 8 mA (Min.) at VCC= 2.3 V
  • Power down protection on inputs and outputs
  • 26 Ω serie resistors in outputs
  • Operating voltage range:
    • VCC(Opr) = 1.65 V to 3.6 V
  • Pin and function compatible with 54 series HR162373
  • Bus hold provided on both sides
  • Cold spare function
  • Latch-up performance exceeds 300 mA (JESD 17)
  • ESD performance:
    • HBM > 2000 V (MIL STD 883 method 3015); MM > 200 V
  • 300 krad Mil1019.6 condition A, (RHA QML qualification extension undergone)
  • No SEL, no SEUand no SET under 110 Mev/cm2/mg LET heavy ions irradiation
  • QML qualified product
  • Device fully compliant with DSCC SMD 5962-05211
  • 100 mV typical input hysteresis

The 54VCXH162373 is a low voltage CMOS 16 bit d-type latch with 3 state outputs non inverting fabricated with sub-micron silicon gate and five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed 1.65 to 3.6 V applications; it can be interfaced to 3.6 V signal environment for both inputs and outputs. These 16 bit D-type latches are bite controlled by two latch enable inputs (nLE) and two output enable inputs (OE). While the nLE input is held at a high level, the nQ outputs will follow the data input precisely. When the nLE is taken low, the nQ outputs will be in a normal logic state (high or low logic level) and while high level the outputs will be in a high impedance state. Bus hold on data inputs is provided in order to eliminate the need for external pull-up or pull-down resistor. The device circuits is including 26 Ω series resistance in the outputs. These resistors permit to reduce line noise in high speed applications. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales