RHFXH163245K01V

RHFXH163245K01V

RHFXH163245K03V

RHFXH163245K03V

RHFXH163245K1 Active

Rad-hard 16-bit transceiver, 1.8 V to 3.3 V bi-directional level shifter
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameFLAT48 EM
Key Features
  • Dual supply bidirectional level shifter
  • Voltage range from 3.3 V to 1.6 V
  • Separated enable pin for 3-state output
  • Internal 26 Ω limiting resistor on each I/O
  • Bus hold
  • Cold spare
  • Hermetic package
  • 300 krad (Si) at any Mil1019 dose rate
  • SEL immune to 110MeV.cm2/mg LET ions
  • QML-V qualification on going

The 54VCXH163245 is a rad-hard advanced high-speed CMOS, Schmitt trigger 16-bit bidirectional multi-purpose transceiver with 3-state outputs and cold sparing.


Designed for use as an interface between a 3.3 V bus and a 1.8 V bus in mixed 3.3 V/1.8 V supply systems, it achieves high-speed operation while maintaining the CMOS low power dissipation.


All pins have cold spare buffers to change them to high impedance when VDD is tied to ground.


This IC is intended for two-way asynchronous communication between data buses and the direction of data transmission is determined by the nDIR inputs.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales