Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra-Low power, High performance Sub-1GHz transmitter
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.8 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-24L |
The S2-LPTX is a high performance ultra-low power RF transmitter, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands at 433, 868 and 920 MHz, but can also be programmed to operate at other additional...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.78 | 0% |
| 10-24 | $2.51 | 10% |
| 25-99 | $2.37 | 15% |
| 100-249 | $2.06 | 26% |
| 250-499 | $1.95 | 30% |
| 500 | $1.75 | 37% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.8 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-24L |
The S2-LPTX is a high performance ultra-low power RF transmitter, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands at 433, 868 and 920 MHz, but can also be programmed to operate at other additional...
Read More
|