Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
High speed digital input current limiter with digital filter
| Input Voltage Min Volt | -0.3 |
| Input Voltage Max Volt | 30.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-48L |
The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.The SCLT3 series includes a serial...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.34 | 2% |
| 5-9 | $2.96 | 9% |
| 10-24 | $2.49 | 24% |
| 25-49 | $2.40 | 27% |
| 50-99 | $2.15 | 34% |
| 100-249 | $1.96 | 40% |
| 250-499 | $1.80 | 45% |
| 500 | $1.70 | 48% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | -0.3 |
| Input Voltage Max Volt | 30.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-48L |
The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.The SCLT3 series includes a serial...
Read More
|