Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   

SCTH60N120G2-7AG

Active

Automotive-grade silicon carbide Power MOSFET 1200 V, 45 mOhm typ., 55 A in an H2PAK-7 package

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Coming soon
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameH2PAK-7
Key features
  • AEC-Q101 qualified
  • Very fast and robust intrinsic body diode
  • Extremely low gate charge and input capacitance
  • Source sensing pin for increased efficiency