📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

SCTHS300N75G3AG

Active

Automotive-grade silicon carbide Power MOSFET 750 V, 6.5 mOhm typ., 300 A in a STPAK package

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameSTPAK

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.

Key features
  • AEC-Q101 qualified
  • Very low RDS(on) over the entire temperature range
  • High speed switching performances
  • Very fast and robust intrinsic body diode
  • Source sensing pin for increased efficiency