Active
Automotive-grade silicon carbide Power MOSFET 1200 V, 75 A, 30 mOhm (typ. TJ = 25 C) in an HiP247 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HIP247 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HIP247 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|