📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

SCTWA35N65G2VAG

Active

Automotive-grade silicon carbide Power MOSFET 650 V, 45 A, 55 mOhm (typ., TJ = 25 C) in an HiP247 long leads package

Quantity $ per Unit Savings
1 - 9$15.340%
10 - 99$14.108%
100 - 500$11.9222%
Contact Sales
Out of stock
$15.34
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameHIP247 long leads

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of junction temperature.

Key features
  • AEC-Q101 qualified
  • Very fast and robust intrinsic body diode
  • Low capacitance