Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
RF power transistor: HF/VHF/UHF N-channel power MOSFETs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M174 |
The SD2931-10 is a gold metallized N-channel MOS field-effect RF power transistor. Being electrically identical to the standard SD2931 MOSFET, it is intended for use in 50 V dc large signal applications up to 230 MHz.The SD2931-10 is mechanical compatible to the SD2931 but offers in addition a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $93.64 | 2% |
| 10-99 | $74.39 | 19% |
| 100-500 | $71.37 | 22% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M174 |
The SD2931-10 is a gold metallized N-channel MOS field-effect RF power transistor. Being electrically identical to the standard SD2931 MOSFET, it is intended for use in 50 V dc large signal applications up to 230 MHz.The SD2931-10 is mechanical compatible to the SD2931 but offers in addition a...
Read More
|