Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
HF/VHF/UHF RF power N-channel MOSFETs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M177 |
The SD2933 is a gold metalized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up to 150 MHz. Its special low thermal resistance package makes it ideal for ISM applications, where reliability and ruggedness are critical factors.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M177 |
The SD2933 is a gold metalized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up to 150 MHz. Its special low thermal resistance package makes it ideal for ISM applications, where reliability and ruggedness are critical factors.
|