Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
HF/VHF/UHF RF power N-channel MOSFET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M244 |
The SD2942 is a gold metallized N-channel MOS field-effect RF power transistor. The SD2942 offers 25% lower RDS(ON) than industry standard and 20% higher power saturation than ST SD2932. These characteristics make the SD2942 ideal for 50 V DC very high power applications up to 250...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $192.64 | 2% |
| 10-500 | $157.82 | 16% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M244 |
The SD2942 is a gold metallized N-channel MOS field-effect RF power transistor. The SD2942 offers 25% lower RDS(ON) than industry standard and 20% higher power saturation than ST SD2932. These characteristics make the SD2942 ideal for 50 V DC very high power applications up to 250...
Read More
|