Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
HF/VHF/UHF RF power N-channel MOSFET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M177 |
The SD2943 is a gold metallized N-channel MOS field-effect RF power transistor. It is used for 50 V DC large signal applications up to 150 MHz. The SD2943 offers a 20% higher power saturation than the SD2933, and is ideal for ISM applications where reliability and ruggedness are critical...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | M177 |
The SD2943 is a gold metallized N-channel MOS field-effect RF power transistor. It is used for 50 V DC large signal applications up to 150 MHz. The SD2943 offers a 20% higher power saturation than the SD2933, and is ideal for ISM applications where reliability and ruggedness are critical...
Read More
|