Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Advanced constant voltage and constant current controller with very efficient LED pilot-lamp driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The device is a highly integrated solution for SMPS applications, with an LED pilot-lamp requiring a dual control loop to perform CV (constant voltage) and CC (constant current) regulation.The IC allows very efficient LED pilot-lamp driving which helps to reduce the standby consumption of the SMPS....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.97 | 2% |
| 10-24 | $0.69 | 27% |
| 25-99 | $0.63 | 34% |
| 100-249 | $0.55 | 42% |
| 250-499 | $0.50 | 47% |
| 500 | $0.48 | 49% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The device is a highly integrated solution for SMPS applications, with an LED pilot-lamp requiring a dual control loop to perform CV (constant voltage) and CC (constant current) regulation.The IC allows very efficient LED pilot-lamp driving which helps to reduce the standby consumption of the SMPS....
Read More
|