Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
Advanced CV/CC secondary controller
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The SEA05 is a highly integrated solution for SMPS applications requiring a dual control loop to perform CV (constant voltage) and CC (constant current) regulation.The device integrates a voltage reference, two opamps (with OR-ed open-drain outputs), and a lowside current sensing circuit.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.74 | 1% |
| 10-24 | $0.53 | 28% |
| 25-99 | $0.47 | 35% |
| 100-249 | $0.42 | 42% |
| 250-300 | $0.39 | 46% |
| 300 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The SEA05 is a highly integrated solution for SMPS applications requiring a dual control loop to perform CV (constant voltage) and CC (constant current) regulation.The device integrates a voltage reference, two opamps (with OR-ed open-drain outputs), and a lowside current sensing circuit.The...
Read More
|