🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

SERC816

SERC816

Active

SERC816/TR

SERCOS Interface controller

Supply Voltage Max Volt5.25
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePQFP 100 14x20x2.7

The SERCOS interface controller SERCON816 is an integrated circuit for SERCOS interface communication systems. The SERCOS interface is a digital interface for communication between systems which have to exchange information cyclically at short, fixed intervals (62,5 s to 65 ms). It is appropriate...
Read More

Key features
  • Automatic transmission of synchronous and data telegrams in the communication cycle
  • Modulation of power of optical transmitter diode
  • Synchronization by external signal
  • Flexible RAM configuration, communication data stored in RAM (single or double buffer) or transfer via DMA
  • Automatic service channel transmission
  • Timing control signals
  • Compatible mode to SERCON410B SERCOS interface controller
  • Watchdog to monitor software and external synchronization signals
  • 100-pin plastic flat-pack casing
  • Internal repeater for ring connections
  • Maximum transmission rate of 16 Mbaud with internal clock recovery
  • Single-chip controller for SERCOS interface
  • 8/16-bit bus interface, Intel and Motorola control signals
  • Real time communication for industrial control systems
  • Data communications via optical fiber rings, RS 485 rings and RS 485 busses
  • Full duplex operation
  • Dual port RAM with 2048 word *16-bit
In stock
Quantity $ per unit Savings
1-9$24.450%
10-24$21.6212%
25-49$20.8215%
50-99$20.8115%
100-249$19.9119%
250-499$19.5620%
500$18.9522%
Contact sales
$24.45
$24.45
Supply Voltage Max Volt5.25
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePQFP 100 14x20x2.7

The SERCOS interface controller SERCON816 is an integrated circuit for SERCOS interface communication systems. The SERCOS interface is a digital interface for communication between systems which have to exchange information cyclically at short, fixed intervals (62,5 s to 65 ms). It is appropriate...
Read More

Key features
  • Automatic transmission of synchronous and data telegrams in the communication cycle
  • Modulation of power of optical transmitter diode
  • Synchronization by external signal
  • Flexible RAM configuration, communication data stored in RAM (single or double buffer) or transfer via DMA
  • Automatic service channel transmission
  • Timing control signals
  • Compatible mode to SERCON410B SERCOS interface controller
  • Watchdog to monitor software and external synchronization signals
  • 100-pin plastic flat-pack casing
  • Internal repeater for ring connections
  • Maximum transmission rate of 16 Mbaud with internal clock recovery
  • Single-chip controller for SERCOS interface
  • 8/16-bit bus interface, Intel and Motorola control signals
  • Real time communication for industrial control systems
  • Data communications via optical fiber rings, RS 485 rings and RS 485 busses
  • Full duplex operation
  • Dual port RAM with 2048 word *16-bit