Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Voltage Mode PWM
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 16 |
The SG3525A series of pulse width modulator integrated circuits are designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip + 5.1 V reference is trimmed to ±1 % and the input common-mode range of the error...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.44 | 2% |
| 10-24 | $1.82 | 24% |
| 25-99 | $1.66 | 31% |
| 100-249 | $1.49 | 38% |
| 250-499 | $1.39 | 42% |
| 500 | $1.34 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 16 |
The SG3525A series of pulse width modulator integrated circuits are designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip + 5.1 V reference is trimmed to ±1 % and the input common-mode range of the error...
Read More
|