Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
700 V, 53 mOhm typ., 26 A, e-mode PowerGaN transistor
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-LL |
The SGT070R70HTO is a 700 V, 26 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable efficiency...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.96 | 2% |
| 10-99 | $5.49 | 44% |
| 100-500 | $5.13 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-LL |
The SGT070R70HTO is a 700 V, 26 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable efficiency...
Read More
|