Active
700 V, 80 mOhm typ., 21.7 A, e-mode PowerGaN transistor
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | POWERFLAT 8X8 HV FOR POWERGAN |
The SGT105R70ILB is a 700 V, 21.7 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.55 | 2% |
| 10-99 | $5.09 | 21% |
| 100-499 | $3.85 | 40% |
| 500 | $3.72 | 42% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | POWERFLAT 8X8 HV FOR POWERGAN |
The SGT105R70ILB is a 700 V, 21.7 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable...
Read More
|