Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
700 V, 138 mOhm typ., 11.5 A, e-mode PowerGaN transistor
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | POWERFLAT 8X8 HV FOR POWERGAN |
The SGT190R70ILB is a 700 V, 11.5 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.03 | 2% |
| 10-99 | $2.05 | 48% |
| 100-499 | $1.86 | 53% |
| 500 | $1.53 | 61% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | POWERFLAT 8X8 HV FOR POWERGAN |
The SGT190R70ILB is a 700 V, 11.5 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable...
Read More
|