Active
Free
200 W, 16 V TVS in STmite
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.75 x 1.9 x 1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmite |
The SM2T series are Transil diodes designed specifically for portable equipment and miniaturized electronics devices subject to ESD transient overvoltages.
Fully compatible with pick and place equipment and inspectable soldering joints.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.84 | 2% |
| 10-99 | $0.52 | 37% |
| 100-499 | $0.33 | 60% |
| 500 | $0.25 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.75 x 1.9 x 1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmite |
The SM2T series are Transil diodes designed specifically for portable equipment and miniaturized electronics devices subject to ESD transient overvoltages.
Fully compatible with pick and place equipment and inspectable soldering joints.
|