Active

SM30T75CAY

Automotive 3000 W, 64 V TVS in SMC

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSMC

The SM30TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature...
Read More

Key features
  • AEC-Q101 qualified
  • Peak pulse power:
    • 3000 W (10/1000 μs)
    • up to 40 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Lead finishing: matte tin plating
Out of Stock
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSMC

The SM30TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature...
Read More

Key features
  • AEC-Q101 qualified
  • Peak pulse power:
    • 3000 W (10/1000 μs)
    • up to 40 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Lead finishing: matte tin plating