Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Automotive 400 W, 58 V TVS in SMA
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.08 x 2.57 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
The SM4TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.53 | 2% |
| 10-99 | $0.80 | 47% |
| 100-499 | $0.64 | 57% |
| 500 | $0.50 | 67% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.08 x 2.57 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
The SM4TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature...
Read More
|