Active
Free
Automotive 600 W, 12 V TVS in SOD128 Flat
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.7 x 2.4 x 0.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
The SM6FY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.71 | 1% |
| 10-99 | $0.43 | 39% |
| 100-499 | $0.28 | 61% |
| 500 | $0.21 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.7 x 2.4 x 0.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
The SM6FY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are...
Read More
|