SMA4F85A Active
Free

400 W, 85 V TVS in SMA Flat
Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.3033%
100 - 500$0.1469%
Contact Sales
In stock:
$0.44
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Package Size5.16 x 2.57 x 1
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Peak pulse power: 400 W (10/1000 μs) and 2.5 kW (8/20 μs)
  • Flat and thin package: 1 mm
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional type
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 200 W (10/1000 µs)
  • Lead finishing: matte tin plating