SMA6F8.5AY Active

Automotive 600 W, 8.5 V TVS in SMA Flat
ECCN USEAR99
ECCN EUNEC
Package Size5.16 x 2.57 x 1
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSMA Flat
Key Features
  • AEC-Q101 qualified
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Flat and thin package: 1 mm
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional type
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 400 W (10/1000 µs)
  • Lead finishing: matte tin plating

The SMA6FY Transil series are designed to protect sensitive automotive circuits against surges defined in ISO 7637 series and against electrostatic discharges according to ISO 10605.


The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.

In stock:
$0.42
Range Unit Price Savings
1 - 9$0.420%
10 - 99$0.3126%
100 - 500$0.1857%
Contact Sales