SMA6J18CA-TR

SMA6J18CA-TR

SMA6J48CA-TR

SMA6J48CA-TR

SMA6J130A-TR NRND

600 W, 130 V TVS in SMA
ECCN USEAR99
ECCN EUNEC
Package Size5.08 x 2.57 x 2.17
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA
Key Features
  • Peak pulse power:
    • 600 W (10/1000 μs)
    • 4 kW (8/20 μs)
  • Stand-off voltage range: from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current:
    • 0.2 μA at 25 °C
    • 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Complies with the following standards: IEC 61000-4-2 level 4:
    • ±15 kV (air discharge)
    • ±8 kV (contact discharge)
  • Complies with the following standards: MIL STD 883G, method 3015-7: class 3B:
    • ±25 kV HBM (human body model)

The SMA6J Transil series has been designed to protect sensitive equipment against electro-static discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are generally for surges below 600 W 10/1000 μs.


This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time. Their low clamping voltages provides a better safety margin to protect sensitive circuits with extended life time expectancy.


Packaged in SMA, this minimizes PCB space consumption (SMA footprint in accordance with IPC 7531 standard).


Transil™ is a trademark of STMicroelectronics.

In stock:
$0.49
Range Unit Price Savings
1 - 9$0.490%
10 - 99$0.3920%
100 - 499$0.2844%
500$0.2354%
Contact Sales