SMB6F85AY

Active

Free

Automotive 600 W, 85 V TVS in SMB Flat

Quantity $ per Unit Savings
1 - 9$0.470%
10 - 99$0.3918%
100 - 499$0.2644%
500$0.2058%
Contact Sales
In stock
$0.47
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Package Size5.4 x 3.62 x 1
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSMB Flat
Key features
  • AEC-Q101 qualified
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Flat and thin package: 1 mm
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional type
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 470 W (10/1000 µs)
  • Lead finishing: matte tin plating