Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
600 W, 10 V TVS in SMB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The SMBJ series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5, induced by inductive load switching, lighting and other transient voltage events on ICs,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.82 | 2% |
| 10-99 | $0.52 | 35% |
| 100-499 | $0.33 | 59% |
| 500 | $0.25 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The SMBJ series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5, induced by inductive load switching, lighting and other transient voltage events on ICs,...
Read More
|