SMBJ6.0CA-TR

SMBJ6.0CA-TR

Active

SMBJ64A-TR

600 W, 64 V TVS in SMB

ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMBJ series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5, induced by inductive load switching, lighting and other transient voltage events on ICs,...
Read More

Key features
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Typical failure mode is short from over-specified voltage or current
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 350 W (10/1000 µs)
  • Excellent clamping capability
  • Very fast response time
  • Lead finishing: matte tin plating
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMBJ series is designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5, induced by inductive load switching, lighting and other transient voltage events on ICs,...
Read More

Key features
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Typical failure mode is short from over-specified voltage or current
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 350 W (10/1000 µs)
  • Excellent clamping capability
  • Very fast response time
  • Lead finishing: matte tin plating