📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

SMC50J85A

Active

5000 W, 85 V TVS in SMC

Quantity $ per Unit Savings
1 - 9$1.530%
10 - 25$1.3810%
Contact Sales
In stock
$1.53
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The SMC50J TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 5000 W 10/1000 μs.


This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

Key features
  • Peak pulse power:
    • 5000 W (10/1000 μs)
    • up to 48 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 100 V
  • Unidirectional type
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Resin meets UL94, V0
  • Lead finishing: matte tin plating