Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

SMC50J85CA

5000 W, 85 V TVS in SMC

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The SMC50J TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 5000 W 10/1000 μs.This planar technology makes it compatible...
Read More

Key features
  • Peak pulse power:
    • 5000 W (10/1000 μs)
    • up to 48 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 100 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Lead finishing: matte tin plating
Out of Stock
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The SMC50J TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 5000 W 10/1000 μs.This planar technology makes it compatible...
Read More

Key features
  • Peak pulse power:
    • 5000 W (10/1000 μs)
    • up to 48 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 100 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 175 °C
  • JEDEC registered package outline
  • Lead finishing: matte tin plating