Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
1500 W, 40 V TVS in SMC
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 8 x 5.9 x 2.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs.This planar technology makes it compatible with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.32 | 2% |
| 10-99 | $0.64 | 50% |
| 100-499 | $0.54 | 58% |
| 500 | $0.42 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 8 x 5.9 x 2.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs.This planar technology makes it compatible with...
Read More
|