$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
400 W, 12 V TVS in STmite Flat
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.8 x 1.9 x 0.85 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmite Flat |
The SMM4F TVS series are designed to protect sensitive circuits against transient surges.
The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.92 | 319% |
| 10-99 | $0.57 | 159% |
| 100-499 | $0.37 | 68% |
| 500 | $0.28 | 29% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.8 x 1.9 x 0.85 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | STmite Flat |
The SMM4F TVS series are designed to protect sensitive circuits against transient surges.
The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
|