Active

SMM4F6.5A-TR

400 W, 6.5 V TVS in STmite Flat

ECCN USEAR99
ECCN EUNEC
Package Size3.8 x 1.9 x 0.85
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSTmite Flat

The SMM4F TVS series are designed to protect sensitive circuits against transient surges.


The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.

Key features
  • Peak pulse power: 400 W (10/1000 μs) and 2.5 kW (8/20 μs)
  • Flat and thin package: 0.85 mm
  • Stand-off voltage range from 5 V to 33 V
  • Unidirectional type
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 160 W (10/1000 µs)
  • Lead finishing: matte tin plating
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size3.8 x 1.9 x 0.85
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSTmite Flat

The SMM4F TVS series are designed to protect sensitive circuits against transient surges.


The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.

Key features
  • Peak pulse power: 400 W (10/1000 μs) and 2.5 kW (8/20 μs)
  • Flat and thin package: 0.85 mm
  • Stand-off voltage range from 5 V to 33 V
  • Unidirectional type
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 175 °C
  • High power capability at Tj max.: up to 160 W (10/1000 µs)
  • Lead finishing: matte tin plating