Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

SMP30-68

SMP30-68

Active

SMP30-62

Thyristor surge protection, 56 V, 30 A, in SMA

ECCN USEAR99
ECCN EUNEC
Package Size5.08 x 2.57 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA

The SMP30 series has been designed to protect telecommunication equipment against lightning and transient induced by AC power lines. The package / die size ratio has been optimized by using the SMA package.

Key features
  • Bidirectional crowbar protection
  • Voltage range from 62 V to 270 V
  • Low capacitance from 10 pFto 20 pF typ.@ 50 V
  • Low leakage current: IR= 2 μA max.
  • Holding current: IH= 150 mA min.
  • Repetitive peak pulse current:IPP= 30 A (10/1000 μs)
  • Benefits
    • Trisils are not subject to ageing and provide a fail safe mode in short circuit for a better protection.
    • This device can be used to help equipment meet various standards such as UL1950, IEC950 / CSA C22.2, UL1459 and FCC part 68.
    • Trisils have UL94 V0 approved resin.
    • SMA package is JEDEC registered (DO-214AC).
    • Trisils are UL497B approved (file: E136224).
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size5.08 x 2.57 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA

The SMP30 series has been designed to protect telecommunication equipment against lightning and transient induced by AC power lines. The package / die size ratio has been optimized by using the SMA package.

Key features
  • Bidirectional crowbar protection
  • Voltage range from 62 V to 270 V
  • Low capacitance from 10 pFto 20 pF typ.@ 50 V
  • Low leakage current: IR= 2 μA max.
  • Holding current: IH= 150 mA min.
  • Repetitive peak pulse current:IPP= 30 A (10/1000 μs)
  • Benefits
    • Trisils are not subject to ageing and provide a fail safe mode in short circuit for a better protection.
    • This device can be used to help equipment meet various standards such as UL1950, IEC950 / CSA C22.2, UL1459 and FCC part 68.
    • Trisils have UL94 V0 approved resin.
    • SMA package is JEDEC registered (DO-214AC).
    • Trisils are UL497B approved (file: E136224).