🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Thyristor surge protection, 290 V, 50 A, in SMB
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 5.3 x 3.6 x 2.17 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SMB |
These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.
They are available in SMA, SMB and DO-15 packages.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.00 | 0% |
10-99 | $0.62 | 38% |
100-499 | $0.41 | 60% |
500 | $0.31 | 69% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 5.3 x 3.6 x 2.17 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SMB |
These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.
They are available in SMA, SMB and DO-15 packages.
|