Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

SMTPA270

SMTPA270

SMTPA120

SMTPA120

Active

SMTPA62

Thyristor surge protection, 56 V, 50 A, in SMB

ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.


They are available in SMA, SMB and DO-15 packages.

Key features
  • Repetitive peak pulse current : IPP = 50 A (10/1000μs)
  • Bidirectional crowbar protection
  • Low capacitance from 12pF to 20pF @ 50V
  • Voltage range from 62V to 270V
  • Holding current: IH = 150 mA min
  • Low leakage current : IR = 2μA max
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.


They are available in SMA, SMB and DO-15 packages.

Key features
  • Repetitive peak pulse current : IPP = 50 A (10/1000μs)
  • Bidirectional crowbar protection
  • Low capacitance from 12pF to 20pF @ 50V
  • Voltage range from 62V to 270V
  • Holding current: IH = 150 mA min
  • Low leakage current : IR = 2μA max