SPBTLE-1S NRND

Very low power application module for Bluetooth® Smart v4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992C
ECCN EU5A002A2
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameRF MODULE
Key Features
  • Bluetooth v4.2 compliant
    • Supports master and slave modes
    • Multiple roles supported simultaneously
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Programmable embedded 160 kB Flash
  • 24 kB embedded RAM with data retention
  • Interfaces:
    • 1 x UART, 1 x I²C, 1xSPI, 14 x GPIO, 2 x multifunction timer, 10-bit ADC, Watchdog and RTC, DMA controller, PDM stream processor, SWD debug interface
  • Bluetooth radio performance:
    • Max. Tx power: + 4 dBm
    • Excellent link reliability
  • On-board chip antenna
  • Small form factor: 11.5 mm x 13.5 mm
  • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
  • AES security co-processor
  • Bluetooth low energy SDK with wide range of profile available
  • Certifications:
    • EU (RED) type certificate
    • FCC, IC modular approval certification
    • SRRC Chinese certification
    • BT SIG end product QDID
  • Pre-programmed UART bootloader
  • Operating supply voltage: from 1.7 to 3.6 V
  • Operating temperature range: -40 °C to 85 °C

The SPBTLE-1S is a Bluetooth® low energy system-on-chip application processor certified module, compliant with BT specifications v4.2 and BQE qualified. The SPBTLE-1S module supports multiple roles simultaneously and can act at the same time as Bluetooth smart master and slave device.


The SPBTLE-1S is based on BlueNRG-1 system-on-chip and entire Bluetooth low energy stack and protocols are embedded into module.


The SPBTLE-1S module provides a complete RF platform in a tiny form factor. Radio, embedded antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.


The SPBTLE-1S can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V.

In stock:
$10.90
Range Unit Price Savings
1 - 9$10.900%
10 - 24$9.8610%
25 - 99$9.0917%
100 - 249$8.3124%
250 - 499$7.7829%
500$7.2633%
Contact Sales
Associated Products