SPBTLE-RF0TR NRND

Very low power module for Bluetooth Smart v4.1
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992C
ECCN EU5A002A2
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameRF MODULE
Key Features
  • Bluetooth v4.1 compliant
    • Supports master and slave
      modes
    • Multiple roles supported
      simultaneously
  • Embedded Bluetooth low energy protocol stack
    • GAP, GATT, SM, L2CAP,
      LL, RFPHY
  • Bluetooth low energy profiles provided separately
  • Bluetooth radio performance:
    • Embedded ST
      BlueNRG-MS
    • Tx power: + 4
      dBm
    • Rx sensitivity: - 88
      dBm
    • Provides up to 92 dB link budget with excellent
      link reliability
  • Host interface
    • SPI, IRQ, and
      RESET
    • On-field stack upgrading available via
      SPI
  • AES security co-processor
  • Certifications:
    • CE qualified
    • FCC, IC
      modular approval certified
    • BT SIG
      qualified
  • On-board chip antenna
  • Operating supply voltage: from 1.7 to 3.6 V
  • Operating temperature range: -40 °C to 85 °C

The SPBTLE-RF0 is an easy to use Bluetooth® Low Energy network processor module, compliant with Bluetooth v4.1. The SPBTLE-RF0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth Low Energy master and slave device.


The entire Bluetooth Low Energy stack and protocols are embedded into SPBTLE-RF0 module. The external host application processor, where the application resides, is connected to the SPBTLE-RF0 module through a standard SPI interface.


The SPBTLE-RF0 module provides a complete RF platform in a tiny form factor. Radio, antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.


The SPBTLE-RF0 can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V.

In stock:
$8.11
Range Unit Price Savings
1 - 9$8.110%
10 - 24$7.448%
25 - 99$6.7617%
100 - 249$6.0925%
250 - 499$5.5831%
500$5.0738%
Contact Sales