SPC5-UDEDEBG

SPC5-UDEDEBG

SPC5-UDEDEBG-TL Active

PLS JTAG debugger software full license or license renewal
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeN/A
GradeIndustrial
Key Features
  • Supports both SPC5-UDESTK standalone and the equivalent version embedded into Discovery board.
  • Supports SPC5x MCUs
  • Supports Multicore, eTPU and GTM debugging
  • Includes FLASH programming capability
  • Support service provided through STMicroelectronics

SPC5-UDE (Universal Debug Engine) Starter Kit license enables the code unlimited usage of the SPC-UDESTK USB/JTAG adapter overcoming the evaluation license which is full features but code-limited (256 kBytes).


With SPC5-UDE you can debug your applications in a convenient and cost-efficient way.


Two license models are available: perpetual and time limited.


SPC5-UDEDEBG is a perpetual, full-feature, unlimited code-size UDE Starter Kit license


SPC5-UDEDEBG-TL is a time-limited (1 year), full-feature, unlimited code-size UDE Starter Kit license


The licenses can be ordered directly from ST WEB or ST franchised distributors and activated at pls-mc.com web site.


The SPC5-UDE debugger is fully compatible with, and accessible via ST's integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).


E2E Community is available on ST WEB.

In stock:
$269.97
Range Unit Price Savings
1 - 500$269.970%
Contact Sales
Associated Products