SPC560B40L3C6E0X

SPC560B40L3C6E0X

Active

SPC560B40L3B4E0X

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to...
Read More

Key features
  • High-performance 64 MHz e200z0h CPU
    • 32-bit Power Architecture®technology
    • Up to 60 DMIPs operation
    • Variable length encoding (VLE)
  • Memory
    • Up to 512 KB Code Flash with ECC
    • 64 KB Data Flash with ECC
    • Up to 48 KB SRAM with ECC
    • 8-entry memory protection unit (MPU)
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 34 external interrupts incl. 18 wakeup lines
  • GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
  • Timer units
    • 6-channel 32-bit periodic interrupt timers
    • 4-channel 32-bit system timer module
    • Software watchdog timer
    • Real-time clock timer
  • 16-bit counter time-triggered I/Os
    • Up to 56 channels with PWM/MC/IC/OC
    • ADC diagnostic via CTU
  • Communications interface
    • Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
    • Up to 4 LINFlex/UART
    • 3 DSPI / I2C
  • Single 5 V or 3.3 V supply
  • 10-bit analog-to-digital converter (ADC) with up to 36 channels
    • Extendable to 64 channels via external multiplexing
    • Individual conversion registers
    • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostic
    • PWM-synchronized ADC measurements
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator (FXOSC)
    • 32 kHz slow external crystal oscillator (SXOSC)
    • 16 MHz fast internal RC oscillator (FIRC)
    • 128 kHz slow internal RC oscillator (SIRC)
    • Software-controlled FMPLL
    • Clock monitor unit (CMU)
  • Exhaustive debugging capability
    • Nexus1 on all devices
    • Nexus2+ available on emulation package (LBGA208)
  • Low power capabilities
    • Ultra-low power standby with RTC, SRAM and CAN monitoring
    • Fast wakeup schemes
  • Operating temp. range up to -40 to 125 °C
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to...
Read More

Key features
  • High-performance 64 MHz e200z0h CPU
    • 32-bit Power Architecture®technology
    • Up to 60 DMIPs operation
    • Variable length encoding (VLE)
  • Memory
    • Up to 512 KB Code Flash with ECC
    • 64 KB Data Flash with ECC
    • Up to 48 KB SRAM with ECC
    • 8-entry memory protection unit (MPU)
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 34 external interrupts incl. 18 wakeup lines
  • GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
  • Timer units
    • 6-channel 32-bit periodic interrupt timers
    • 4-channel 32-bit system timer module
    • Software watchdog timer
    • Real-time clock timer
  • 16-bit counter time-triggered I/Os
    • Up to 56 channels with PWM/MC/IC/OC
    • ADC diagnostic via CTU
  • Communications interface
    • Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
    • Up to 4 LINFlex/UART
    • 3 DSPI / I2C
  • Single 5 V or 3.3 V supply
  • 10-bit analog-to-digital converter (ADC) with up to 36 channels
    • Extendable to 64 channels via external multiplexing
    • Individual conversion registers
    • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostic
    • PWM-synchronized ADC measurements
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator (FXOSC)
    • 32 kHz slow external crystal oscillator (SXOSC)
    • 16 MHz fast internal RC oscillator (FIRC)
    • 128 kHz slow internal RC oscillator (SIRC)
    • Software-controlled FMPLL
    • Clock monitor unit (CMU)
  • Exhaustive debugging capability
    • Nexus1 on all devices
    • Nexus2+ available on emulation package (LBGA208)
  • Low power capabilities
    • Ultra-low power standby with RTC, SRAM and CAN monitoring
    • Fast wakeup schemes
  • Operating temp. range up to -40 to 125 °C