Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

SPC560B60L5C6E0X

SPC560B60L5C6E0X

SPC560B60L5B6E0Y

SPC560B60L5B6E0Y

Active

SPC560B60L5B6E0X

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 144 20x20x1.4 mm

This family of 32-bit system-on-chip (SoC) microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle.The advanced...
Read More

Key features
  • High performance 64 MHz e200z0h CPU
    • 32-bit Power Architecture®technology CPU
    • Up to 60 DMIPs operation
    • Variable length encoding (VLE)
  • Memory
    • Up to 1.5 MB on-chip Code Flash with ECC
    • 64 KB on-chip Data Flash with ECC
    • Up to 96 KB on-chip SRAM with ECC
    • 8-entry MPU
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 51 external interrupts lines including 27 wake-up lines
  • 16-channel eDMA (linked to PITs, DSPI, ADCs, eMIOS, LINFlex and I2C)
  • GPIOs: 77 (LQFP100), 121 (LQFP144) and 149 (LQFP176)
  • Timer units
    • 8-channel 32-bit periodic interrupt timer
    • 4-channel 32-bit system timer
    • System watchdog timer
    • Real-time clock timer
  • eMIOS, 16-bit counter timed I/O units
    • Up to 64 channels with PWM/MC/IC/OC
    • Up to 10 counter basis
    • ADC diagnostic trigger via CTU
  • One 10-bit and one 12-bit ADC with up to 53 channels
    • Extendable to 81 channels
    • Individual conversion registers
  • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostics
    • PWM-synchronized ADC measurements
  • On-chip CAN/UART bootstrap loader
  • Communications interfaces
    • Up to 6 FlexCAN (2.0B active) with 64 message buffers each
    • Up to 10 LINFlex/UART channels
    • Up to 6 buffered DSPI channels
    • I2C interface
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator
    • 32 kHz slow external crystal oscillator
    • 16 MHz fast internal RC oscillator
    • 128 kHz slow internal RC oscillator for low-power modes
    • Software-controlled FMPLL
    • Clock monitoring unit
  • Low-power capabilities
    • Several low-power mode configurations
    • Ultra-low-power standby with RTC and communication
    • Fast wakeup schemes
  • Exhaustive debugging capability
    • Nexus 2+ interface on LBGA208 package
    • Nexus 1 on all packages
  • Voltage supply
    • Single 5 V or 3.3 V supply
    • On-chip voltage regulator
    • External ballast resistor support
  • LQFP100, LQFP144, and LQFP176 packages; LBGA208 package for Nexus2+
  • Operating temperature range -40 to 125 °C
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 144 20x20x1.4 mm

This family of 32-bit system-on-chip (SoC) microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle.The advanced...
Read More

Key features
  • High performance 64 MHz e200z0h CPU
    • 32-bit Power Architecture®technology CPU
    • Up to 60 DMIPs operation
    • Variable length encoding (VLE)
  • Memory
    • Up to 1.5 MB on-chip Code Flash with ECC
    • 64 KB on-chip Data Flash with ECC
    • Up to 96 KB on-chip SRAM with ECC
    • 8-entry MPU
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 51 external interrupts lines including 27 wake-up lines
  • 16-channel eDMA (linked to PITs, DSPI, ADCs, eMIOS, LINFlex and I2C)
  • GPIOs: 77 (LQFP100), 121 (LQFP144) and 149 (LQFP176)
  • Timer units
    • 8-channel 32-bit periodic interrupt timer
    • 4-channel 32-bit system timer
    • System watchdog timer
    • Real-time clock timer
  • eMIOS, 16-bit counter timed I/O units
    • Up to 64 channels with PWM/MC/IC/OC
    • Up to 10 counter basis
    • ADC diagnostic trigger via CTU
  • One 10-bit and one 12-bit ADC with up to 53 channels
    • Extendable to 81 channels
    • Individual conversion registers
  • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostics
    • PWM-synchronized ADC measurements
  • On-chip CAN/UART bootstrap loader
  • Communications interfaces
    • Up to 6 FlexCAN (2.0B active) with 64 message buffers each
    • Up to 10 LINFlex/UART channels
    • Up to 6 buffered DSPI channels
    • I2C interface
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator
    • 32 kHz slow external crystal oscillator
    • 16 MHz fast internal RC oscillator
    • 128 kHz slow internal RC oscillator for low-power modes
    • Software-controlled FMPLL
    • Clock monitoring unit
  • Low-power capabilities
    • Several low-power mode configurations
    • Ultra-low-power standby with RTC and communication
    • Fast wakeup schemes
  • Exhaustive debugging capability
    • Nexus 2+ interface on LBGA208 package
    • Nexus 1 on all packages
  • Voltage supply
    • Single 5 V or 3.3 V supply
    • On-chip voltage regulator
    • External ballast resistor support
  • LQFP100, LQFP144, and LQFP176 packages; LBGA208 package for Nexus2+
  • Operating temperature range -40 to 125 °C