SPC560B64A100S

SPC560B64A100S

Active

SPC560B64A208S

Daughter/adapter board for SPC560 series devices in QFP100 package

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560B64A100S, SPC560BADPT144S and SPC560BADPT176S are evaluation systems supporting the STMicroelectronics SPC560Bxx family of automotive microprocessors.The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini...
Read More

Key features
  • SPC560Bxx modular evaluation system
  • On/off power switch with LED indicators
  • Board power supply: 12 VDC external supply voltage
  • Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
  • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
  • Up to two CAN channels with jumper enable
    • One CAN channel with High-Speed transceiver and DB9 male connector
    • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
  • Up to two LIN channels with jumper enable
    • One channel with transceiver and pin header connector populated
    • One channel with footprints only
  • One SCI channel with jumper enables, transceiver and DB9 female connector
  • Four user push buttons with jumper enable and polarity selection
  • Four user LED’s with jumper enables
  • One potentiometer for analog voltage input
  • Pin array for accessing all I/O signals
  • Expansion connectors for accessing all I/O signals
  • Prototyping area with 0.1” spacing and SOIC footprint
  • Specifications:
    • Board size 110 mm x 75 mm
    • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
  • Standard connectors to SPC56XXMB
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560B64A100S, SPC560BADPT144S and SPC560BADPT176S are evaluation systems supporting the STMicroelectronics SPC560Bxx family of automotive microprocessors.The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini...
Read More

Key features
  • SPC560Bxx modular evaluation system
  • On/off power switch with LED indicators
  • Board power supply: 12 VDC external supply voltage
  • Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
  • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
  • Up to two CAN channels with jumper enable
    • One CAN channel with High-Speed transceiver and DB9 male connector
    • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
  • Up to two LIN channels with jumper enable
    • One channel with transceiver and pin header connector populated
    • One channel with footprints only
  • One SCI channel with jumper enables, transceiver and DB9 female connector
  • Four user push buttons with jumper enable and polarity selection
  • Four user LED’s with jumper enables
  • One potentiometer for analog voltage input
  • Pin array for accessing all I/O signals
  • Expansion connectors for accessing all I/O signals
  • Prototyping area with 0.1” spacing and SOIC footprint
  • Specifications:
    • Board size 110 mm x 75 mm
    • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
  • Standard connectors to SPC56XXMB