SPC560D40L3C4E0X

SPC560D40L3C4E0X

Active

SPC560D40L3B3E0Y

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.This family is one of a...
Read More

Key features
  • AEC-Q100 qualified
  • High-performance up to 48 MHz e200z0h CPU
    • 32-bit Power Architecture® technology CPU
    • Variable length encoding (VLE)
  • Memory
    • Up to 256 KB Code Flash with ECC
    • Up to 64 (4x16) KB Data Flash with ECC
    • Up to 16 KB SRAM with ECC
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 38 external interrupts including 18 wakeup lines
  • 16-channel eDMA
  • GPIOs: 45 (LQFP64), 79 (LQFP100)
  • Timer units
    • 4-channel 32-bit periodic interrupt timers
    • 4-channel 32-bit system timer module
    • System watchdog timer
    • 32-bit real-time clock timer
  • 16-bit counter time-triggered I/Os
    • Up to 28 channels with PWM/MC/IC/OC
    • 5 independent counters
    • 27-channels with ADC trigger capability
  • 12-bit analog-to-digital converter (ADC) with up to 33 channels
    • Up to 61 channels via external multiplexing
    • Individual conversion registers
    • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostics
    • PWM-synchronized ADC measurements
  • Communications interfaces
    • 1 FlexCAN interface (2.0B active) with32 message buffers
    • 3 LINFlex/UART, 1 with DMA capability
    • 2 DSPI
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator
    • 16 MHz fast internal RC oscillator
    • 128 kHz slow internal RC oscillator
    • Software-controlled FMPLL
    • Clock monitoring unit
  • Exhaustive debugging capability
    • Nexus1 on all packages
    • Nexus2+ available on emulation device (SPC560B64B2-ENG)
  • On-chip CAN/UART bootstrap loader
  • Low power capabilities
    • Several low power mode configurations
    • Ultra-low power standby with RTC, SRAM and CAN monitoring
    • Fast wakeup schemes
  • Single 5 V or 3.3 V supply
  • Operates in ambient temperature range of-40 to 125 °C
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.This family is one of a...
Read More

Key features
  • AEC-Q100 qualified
  • High-performance up to 48 MHz e200z0h CPU
    • 32-bit Power Architecture® technology CPU
    • Variable length encoding (VLE)
  • Memory
    • Up to 256 KB Code Flash with ECC
    • Up to 64 (4x16) KB Data Flash with ECC
    • Up to 16 KB SRAM with ECC
  • Interrupts
    • 16 priority levels
    • Non-maskable interrupt (NMI)
    • Up to 38 external interrupts including 18 wakeup lines
  • 16-channel eDMA
  • GPIOs: 45 (LQFP64), 79 (LQFP100)
  • Timer units
    • 4-channel 32-bit periodic interrupt timers
    • 4-channel 32-bit system timer module
    • System watchdog timer
    • 32-bit real-time clock timer
  • 16-bit counter time-triggered I/Os
    • Up to 28 channels with PWM/MC/IC/OC
    • 5 independent counters
    • 27-channels with ADC trigger capability
  • 12-bit analog-to-digital converter (ADC) with up to 33 channels
    • Up to 61 channels via external multiplexing
    • Individual conversion registers
    • Cross triggering unit (CTU)
  • Dedicated diagnostic module for lighting
    • Advanced PWM generation
    • Time-triggered diagnostics
    • PWM-synchronized ADC measurements
  • Communications interfaces
    • 1 FlexCAN interface (2.0B active) with32 message buffers
    • 3 LINFlex/UART, 1 with DMA capability
    • 2 DSPI
  • Clock generation
    • 4 to 16 MHz fast external crystal oscillator
    • 16 MHz fast internal RC oscillator
    • 128 kHz slow internal RC oscillator
    • Software-controlled FMPLL
    • Clock monitoring unit
  • Exhaustive debugging capability
    • Nexus1 on all packages
    • Nexus2+ available on emulation device (SPC560B64B2-ENG)
  • On-chip CAN/UART bootstrap loader
  • Low power capabilities
    • Several low power mode configurations
    • Ultra-low power standby with RTC, SRAM and CAN monitoring
    • Fast wakeup schemes
  • Single 5 V or 3.3 V supply
  • Operates in ambient temperature range of-40 to 125 °C