Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

SPC560P-DISP

Discovery Kit for SPC56 P line - with SPC560P50L5 MCU

Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560P-DISP Discovery+ kit helps to discover SPC560 P line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, JTAG, K-Line, LIN at budget price.Dedicated connectors allow plugging Arduino shields (Arduino-compatible).Free ready-to-run application...
Read More

Key features
  • SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture®Technology CPU, 576 KB Flash in an LQFP144 package.
  • Shield Connectors (Arduinocompatible).
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
  • Free 128 Kbyte code size limited debugging
  • Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
  • All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • CAN, K-LINE, LIN, FlexRay interfaces.
  • Main power switch.
  • Reset push button.
  • 2 potentiometers for ADC evaluation
  • 12 MHz crystal.
  • Board size 152 x 103 mm
In stock
Quantity $ per unit Savings
1-2$166.242%
Contact sales
$166.24
$162.92
Target ApplicationHome, Building and City Automation
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560P-DISP Discovery+ kit helps to discover SPC560 P line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, JTAG, K-Line, LIN at budget price.Dedicated connectors allow plugging Arduino shields (Arduino-compatible).Free ready-to-run application...
Read More

Key features
  • SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture®Technology CPU, 576 KB Flash in an LQFP144 package.
  • Shield Connectors (Arduinocompatible).
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
  • Free 128 Kbyte code size limited debugging
  • Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
  • All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • CAN, K-LINE, LIN, FlexRay interfaces.
  • Main power switch.
  • Reset push button.
  • 2 potentiometers for ADC evaluation
  • 12 MHz crystal.
  • Board size 152 x 103 mm